
calcActive())">
Galaxy VS IP22 Kit for 521mm wide UPS
GVSOPT026
SAR2,255.36
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GVSOPT026
Galaxy VS IP22 Kit for 521mm wide UPS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Galaxy VS IP22 Kit for 521mm wide UPS
SAR2,255.36
Description
Galaxy VS IP22 Kit for 521mm wide UPS
Product Details
Product weight | 9.07_kg |
---|---|
Height | 36.4 cm |
Depth | 102.1 cm |
Width | 51.4 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review