Classic Battery Cabinet, IEC, 1000mm wide, Config B2, Galaxy VS/VL and Easy UPS 3-Phase Modular
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Classic Battery Cabinet, IEC, 1000mm wide, Config B2, Galaxy VS/VL and Easy UPS 3-Phase Modular
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 1512_kg |
---|---|
Height | 190 cm |
Depth | 84.5 cm |
Width | 101 cm |