
calcActive())">
Galaxy VS Smart Modular Battery String High Capacity 9Ah
GVSBTH4
SAR7,426.19
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GVSBTH4
Galaxy VS Smart Modular Battery String High Capacity 9Ah
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Galaxy VS Smart Modular Battery String High Capacity 9Ah
SAR7,426.19
Description
Galaxy VS Smart Modular Battery String High Capacity 9Ah
Product Details
Product weight | 108_kg |
---|---|
Height | 15.7 cm |
Depth | 76 cm |
Width | 42.8 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account