
calcActive())">
Linergy FT, Comb busbar, 63A, 4 tap-offs, 45mm pitch
GV2G445
SAR94.00
SAR51.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV2G445
Linergy FT, Comb busbar, 63A, 4 tap-offs, 45mm pitch
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Linergy FT, Comb busbar, 63A, 4 tap-offs, 45mm pitch
SAR94.00
SAR51.70
Description
Linergy FT, Comb busbar, 63A, 4 tap-offs, 45mm pitch
Product Details
Activity | PPCTR |
---|---|
[ith] Conventional Free Air Thermal Current | 63 A |
Product Name | FT |
Product or Component Type | comb busbar |
Range | TeSys |
Number of tap-offs | 4 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review