
calcActive())">
External rotary handle, TeSys GS, black handle, right side mounting, 2 positions I-O, IP65, for GS 32 to 63A IEC
GS2AH210
SAR222.00
SAR122.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GS2AH210
External rotary handle, TeSys GS, black handle, right side mounting, 2 positions I-O, IP65, for GS 32 to 63A IEC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
External rotary handle, TeSys GS, black handle, right side mounting, 2 positions I-O, IP65, for GS 32 to 63A IEC
SAR222.00
SAR122.10
Description
External rotary handle, TeSys GS, black handle, right side mounting, 2 positions I-O, IP65, for GS 32 to 63A IEC
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | rotary handle |
Handle colour | black |
Handle front plate colour | grey |
Range | TeSys |
Type of operating handle | external right side |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review