
calcActive())">
Switch disconnector fuse, TeSys GS, 3P, 3NO, 250A, 23W, fuse type DIN, size 1
GS1ND3
SAR1,807.00
SAR993.85
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GS1ND3
Switch disconnector fuse, TeSys GS, 3P, 3NO, 250A, 23W, fuse type DIN, size 1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch disconnector fuse, TeSys GS, 3P, 3NO, 250A, 23W, fuse type DIN, size 1
SAR1,807.00
SAR993.85
Description
Switch disconnector fuse, TeSys GS, 3P, 3NO, 250A, 23W, fuse type DIN, size 1
Product Details
Activity | PPCTR |
---|---|
[ith] Conventional Free Air Thermal Current | 250 A (at 40 °C) |
Product Name | TeSys GS |
Product or Component Type | switch-disconnector-fuse |
Device Application | protection |
Network Frequency | 50/60 Hz |
[ie] Rated Operational Current | 200 A at 440 V 2 poles in series per phase DC-23A - 200 A at 440 V 2 poles in series per phase DC-23B |
Fuse size | 1 |
Fuse type | DIN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review