
calcActive())">
Switch disconnector fuse, TeSys GS, 3P, 3NO, 160A, 12W, fuse type DIN, size 00
GS1LLD3
SAR1,226.00
SAR674.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GS1LLD3
Switch disconnector fuse, TeSys GS, 3P, 3NO, 160A, 12W, fuse type DIN, size 00
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch disconnector fuse, TeSys GS, 3P, 3NO, 160A, 12W, fuse type DIN, size 00
SAR1,226.00
SAR674.30
Description
Switch disconnector fuse, TeSys GS, 3P, 3NO, 160A, 12W, fuse type DIN, size 00
Product Details
Activity | PPCTR |
---|---|
[ith] Conventional Free Air Thermal Current | 160 A (at 40 °C) |
Product Name | TeSys GS |
Product or Component Type | switch-disconnector-fuse |
Device Application | protection |
Network Frequency | 50/60 Hz |
[ie] Rated Operational Current | 125 A at 440 V 2 poles in series per phase DC-23A - 125 A at 440 V 2 poles in series per phase DC-23B |
Fuse size | 0 |
Fuse type | DIN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review