
calcActive())">
Switch disconnector fuse, TeSys GS, 3P, 30A, fuse type UL, fuse size J
GS1DU3
SAR589.00
SAR323.95
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GS1DU3
Switch disconnector fuse, TeSys GS, 3P, 30A, fuse type UL, fuse size J
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch disconnector fuse, TeSys GS, 3P, 30A, fuse type UL, fuse size J
SAR589.00
SAR323.95
Description
Switch disconnector fuse, TeSys GS, 3P, 30A, fuse type UL, fuse size J
Product Details
Activity | PPCTR |
---|---|
[ith] Conventional Free Air Thermal Current | 30 A (at 40 °C) |
Product Name | TeSys GS |
Product or Component Type | switch-disconnector-fuse |
Device Application | protection |
Network Frequency | 50/60 Hz |
[ie] Rated Operational Current | 30 A |
Design | compact |
Fuse size | J |
Fuse type | UL |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review