
calcActive())">
Switch disconnector fuse, TeSys GS, 3P, 3NO, 32A, fuse type NFC, size 10x38mm
GS1DD3
SAR542.00
SAR298.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GS1DD3
Switch disconnector fuse, TeSys GS, 3P, 3NO, 32A, fuse type NFC, size 10x38mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch disconnector fuse, TeSys GS, 3P, 3NO, 32A, fuse type NFC, size 10x38mm
SAR542.00
SAR298.10
Description
Switch disconnector fuse, TeSys GS, 3P, 3NO, 32A, fuse type NFC, size 10x38mm
Product Details
Activity | PPCTR |
---|---|
[ith] Conventional Free Air Thermal Current | 32 A (at 40 °C) |
Product Name | TeSys GS |
Product or Component Type | switch-disconnector-fuse |
Device Application | protection |
Network Frequency | 50/60 Hz |
[ie] Rated Operational Current | 20 A at 440 V 2 poles in series per phase DC-23A - 20 A at 440 V 2 poles in series per phase DC-23B |
Fuse size | 10 x 38 mm |
Fuse type | NFC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review