
calcActive())">
Impulse relay, TeSys GF, AC-1, 2P, 16A, 1NO+1NC, 24VAC 50/60Hz coil
GF1611B7
SAR231.00
SAR127.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GF1611B7
Impulse relay, TeSys GF, AC-1, 2P, 16A, 1NO+1NC, 24VAC 50/60Hz coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Impulse relay, TeSys GF, AC-1, 2P, 16A, 1NO+1NC, 24VAC 50/60Hz coil
SAR231.00
SAR127.05
Description
Impulse relay, TeSys GF, AC-1, 2P, 16A, 1NO+1NC, 24VAC 50/60Hz coil
Product Details
Activity | PPCTR |
---|---|
Pole Contact Composition | 1 NO + 1 NC |
Product Name | TeSys GF |
Product or Component Type | impulse relay |
Control Circuit Type | AC at 50/60 Hz |
Utilisation Category | AC-1 |
[ie] Rated Operational Current | 16 A AC-1 |
Permissible short-time rating | 320 A 40 °C 1 s - 48 A 40 °C 30 s |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account