
calcActive())">
Modular contactor, TeSys GC, AC-7a, 25A, 2NO, 110VAC 60Hz coil
GC2520F6
SAR130.00
SAR71.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GC2520F6
Modular contactor, TeSys GC, AC-7a, 25A, 2NO, 110VAC 60Hz coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Modular contactor, TeSys GC, AC-7a, 25A, 2NO, 110VAC 60Hz coil
SAR130.00
SAR71.50
Description
Modular contactor, TeSys GC, AC-7a, 25A, 2NO, 110VAC 60Hz coil
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys GC |
Product or Component Type | modular contactor |
Contactor application | heating - lighting |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account