
calcActive())">
Circuit breaker, TeSys GB2, 2P, 2A, Icu 15kA at 415V, Thermal magnetic, DIN rail mounted
GB2DB07
SAR324.00
SAR178.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GB2DB07
Circuit breaker, TeSys GB2, 2P, 2A, Icu 15kA at 415V, Thermal magnetic, DIN rail mounted
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker, TeSys GB2, 2P, 2A, Icu 15kA at 415V, Thermal magnetic, DIN rail mounted
SAR324.00
SAR178.20
Description
Circuit breaker, TeSys GB2, 2P, 2A, Icu 15kA at 415V, Thermal magnetic, DIN rail mounted
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys GB2 |
Product or Component Type | circuit breaker |
Device Application | control |
Magnetic Tripping Current | 26-26 A |
Network Frequency | 50/60 Hz conforming to IEC 60947-2 |
[ics] Rated Service Short-Circuit Breaking Capacity | 25 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2 - 25 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
Utilisation Category | category A conforming to IEC 60947-2 - DC-12 conforming to IEC 60947-5-1 |
Breaking capacity | 1 kA Icu at 48 V DC conforming to IEC 60947-2 - 1.5 kA Icu at 24 V DC conforming to IEC 60947-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account