
calcActive())">
Fuse connection unit, Unica X, 13A, 250V, 1 gang, with flex outlet, painted white
NUX31FSG_PW
SAR147.36
SAR81.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31FSG_PW
Fuse connection unit, Unica X, 13A, 250V, 1 gang, with flex outlet, painted white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, with flex outlet, painted white
SAR147.36
SAR81.05
Description
Fuse connection unit, Unica X, 13A, 250V, 1 gang, with flex outlet, painted white
Product Details
Activity | HDCWD |
---|---|
Depth | 21.5 mm |
Width | 86 mm |
Height | 86 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review