Fra.1g TPm ant M-Pl
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Fra.1g TPm ant M-Pl
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Colour Tint | anthracite (RAL 7024) |
Product or Component Type | cover frame |
Range | Merten System M |
Number of Gangs | 1 gang |
Material | polycarbonate |