
calcActive())">
Fra. 1g TPb pw M-Pl
MTN515119
SAR29.94
SAR16.47
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN515119
Fra. 1g TPb pw M-Pl
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Fra. 1g TPb pw M-Pl
SAR29.94
SAR16.47
Description
Cover frame, Merten M-Plan, 1 gang, polar white
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Colour Tint | polar white (RAL 9010) |
Product or Component Type | cover frame |
Range | Merten |
Number of Gangs | 1 gang |
Material | polycarbonate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account