
calcActive())">
Fra. 1g ant D-Life
MTN4010-6534
SAR41.20
SAR22.66
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN4010-6534
Fra. 1g ant D-Life
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Fra. 1g ant D-Life
SAR41.20
SAR22.66
Description
Cover frame, Merten D-Life, 1 gang, anthracite
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 6.05 kg |
Colour Tint | anthracite |
Product or Component Type | cover frame |
Width | 90 mm |
Range | Merten |
Depth | 12 mm |
Height | 90 mm |
Number of Gangs | 1 gang |
Range of Product | Merten System Design |
Material | thermoplastic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account