
calcActive())">
FLUSH KSW KEY455 3POS 2NO
XB4FG03
SAR161.00
SAR88.55
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4FG03
FLUSH KSW KEY455 3POS 2NO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
FLUSH KSW KEY455 3POS 2NO
SAR161.00
SAR88.55
Description
Selector switch, Harmony XB4, black, flush mounted, 30mm, 3 positions, key 520E, spring return, 2NO
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 25 gn (duration = 6 ms) for 1000 shocks on each axis conforming to IEC 60068-2-27 |
Mechanical Durability | 1000000 cycles |
Overvoltage Category | class I conforming to IEC 60536 |
Net Weight | 0.127 kg |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Vibration Resistance | 5 gn (f= 10-500 Hz) conforming to IEC 60068-2-6, 2 mm peak to peak (f= 2-10 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 1.61 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | XB4 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN/IEC 60947-1 |
Ambient Air Temperature for Operation | -40-70 °C |
Product or Component Type | selector switch |
Width | 36.6 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account