
calcActive())">
FEMALE, M12, 4PIN, ELBOWED PREWIRED CONN
XZCP1241L5
SAR142.00
SAR78.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XZCP1241L5
FEMALE, M12, 4PIN, ELBOWED PREWIRED CONN
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
FEMALE, M12, 4PIN, ELBOWED PREWIRED CONN
SAR142.00
SAR78.10
Description
Pre wired connectors XZ, elbowed female, M12, 4 pins, cable PUR 5 m
Product Details
Activity | IDSEN |
---|---|
Weight (in Kg) | 7.9 kg |
[in] Rated Current | 4 A |
Ambient Air Temperature for Storage | -40-80 °C |
Ambient Air Temperature for Operation | -40-80 °C static, -5-80 °C flexing |
Electrical Connection | elbowed female connector M12, 4 pins |
Net Weight | 0.19 kg |
IP Degree of Protection | IP65, IP67, IP69K |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account