Fast charging station, EVlink Pro DC, 150kW, CCS2 + CCS2 connectors, 3.6m cable with cable management system
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Fast charging station, EVlink Pro DC, 150kW, CCS2 + CCS2 connectors, 3.6m cable with cable management system
Excl. Tax
Excl. Tax
Description
Product Details
Range of Product | Evlink Pro DC from 120kW |
---|---|
Activity | PREVC |
Vehicle Connector | 1x CCS2 + 1x CCS2 |
Power kW | 150 kW DC |