
calcActive())">
Fast charging station, EVlink Pro DC, 120kW, CCS2 + CCS2 connectors, 3.6m cable with cable management system
EVD1S120TBB
SAR391,111.11
SAR215,111.11
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EVD1S120TBB
Fast charging station, EVlink Pro DC, 120kW, CCS2 + CCS2 connectors, 3.6m cable with cable management system
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Fast charging station, EVlink Pro DC, 120kW, CCS2 + CCS2 connectors, 3.6m cable with cable management system
SAR391,111.11
SAR215,111.11
Description
Charging station including 4x 30 kW power module within only one single pallet
Product Details
Range | Evlink |
---|---|
Activity | PREVC |
Vehicle Connector | 1x CCS2 + 1x CCS2 |
Power kW | 120 kW DC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account