
calcActive())">
circuit breaker, EasyPact EZC100N, TMD, 63A, 1 pole 1d
EZC100N1063
SAR171.00
SAR94.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZC100N1063
circuit breaker, EasyPact EZC100N, TMD, 63A, 1 pole 1d
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
circuit breaker, EasyPact EZC100N, TMD, 63A, 1 pole 1d
SAR171.00
SAR94.05
Description
circuit breaker, EasyPact EZC100N, TMD, 63A, 1 pole 1d
Product Details
Activity | PPCCB |
---|---|
Breaking Capacity Code | N |
[in] Rated Current | 63 A at 40 °C |
Protected Poles Description | 1t |
Network Type | AC - DC |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
Poles Description | 1P |
Trip Unit Technology | thermal-magnetic |
Breaking capacity | 18 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 - 2.5 kA Icu at 380...400 V AC 50/60 Hz conforming to IEC 60947-2 |
Circuit breaker name | Easypact EZC100N |
Trip unit name | TM-D |
Trip unit rating | 63-63 A at 50 °C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account