![circuit breaker,EasyPact EZC100H ,TMD, 25A ,3 poles 3d main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/e/z/ezc100h3025_3.jpg)
circuit breaker,EasyPact EZC100H ,TMD, 25A ,3 poles 3d
Excl. Tax
Excl. Tax
All Sellers
![circuit breaker,EasyPact EZC100H ,TMD, 25A ,3 poles 3d](https://eshop-sa.se.com/media/catalog/product/e/z/ezc100h3025_3.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
circuit breaker,EasyPact EZC100H ,TMD, 25A ,3 poles 3d
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCCB |
---|---|
Breaking Capacity Code | H |
[in] Rated Current | 25 A at 40 °C |
Protected Poles Description | 3t |
Network Type | AC - DC |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
Poles Description | 3P |
Trip Unit Technology | thermal-magnetic |
Breaking capacity | 10 kA Icu at 125 V DC 1P conforming to IEC 60947-2 - 10 kA Icu at 250 V DC 2P conforming to IEC 60947-2 |
Circuit breaker name | Easypact EZC100H |
Trip unit name | TM-D |
Trip unit rating | 25-25 A at 50 °C |