
calcActive())">
Residual current circuit breaker (RCCB), Easy9, 4P, 63A, AC type, 300mA
EZ9R66463
SAR232.00
SAR127.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZ9R66463
Residual current circuit breaker (RCCB), Easy9, 4P, 63A, AC type, 300mA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Residual current circuit breaker (RCCB), Easy9, 4P, 63A, AC type, 300mA
SAR232.00
SAR127.60
Description
Residual current circuit breaker (RCCB), Easy9, 4P, 63A, AC type, 300mA
Product Details
Activity | HDCFD |
---|---|
Device Short Name | Easy9 RCCB |
Earth-leakage protection class | type AC |
Network Type | AC |
Earth-leakage sensitivity | 300 mA |
Poles Description | 4P |
Earth-leakage protection time delay | instantaneous |
Neutral position | left |
Rated breaking and making capacity | 500 A |
Rated conditional short-circuit current | Easy9 MCB: 6000 A 63 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review