Residual current circuit breaker(RCCB), Easy9 Pro, 4P, 40A, AC Type, 100mA
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Residual current circuit breaker(RCCB), Easy9 Pro, 4P, 40A, AC Type, 100mA
Excl. Tax
Excl. Tax
Description
Product Details
Depth | 79 mm |
---|---|
Product weight | 390 g |
Range of Product | Easy9 XM devices |
Length | 9.1 cm |
Height | 85 mm |
Width | 72 mm |