Miniature Circuit Breaker(MCB), Easy9 Pro, 3P, 6A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)

EZ9F59306
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Miniature Circuit Breaker(MCB), Easy9 Pro, 3P, 6A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)

Product Details

Depth 77 mm
Product weight 306 g
Range of Product Easy9 XM devices
Length 8.5 cm
Height 85 mm
Width 54 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Miniature Circuit Breaker(MCB), Easy9 Pro, 3P, 6A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.