
calcActive())">
Miniature Circuit Breaker(MCB), Easy9 Pro, 2P, 32A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)
EZ9F59232
SAR70.00
SAR38.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZ9F59232
Miniature Circuit Breaker(MCB), Easy9 Pro, 2P, 32A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature Circuit Breaker(MCB), Easy9 Pro, 2P, 32A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)
SAR70.00
SAR38.50
Description
Miniature Circuit Breaker(MCB), Easy9 Pro, 2P, 32A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)
Product Details
Depth | 77 mm |
---|---|
Product weight | 234 g |
Range | Easy9 XM devices |
Length | 8.5 cm |
Height | 85 mm |
Width | 36 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account