
calcActive())">
Miniature circuit breaker (MCB), Easy9, 4P, 40A, C curve, 6000A (IEC/EN 60898-1)
EZ9F56440
SAR150.00
SAR82.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZ9F56440
Miniature circuit breaker (MCB), Easy9, 4P, 40A, C curve, 6000A (IEC/EN 60898-1)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature circuit breaker (MCB), Easy9, 4P, 40A, C curve, 6000A (IEC/EN 60898-1)
SAR150.00
SAR82.50
Description
Miniature circuit breaker (MCB), Easy9, 4P, 40A, C curve, 6000A (IEC/EN 60898-1)
Product Details
Activity | HDCFD |
---|---|
Device Short Name | Easy9 MCB |
Device Application | distribution |
Curve Code | C |
Network Type | AC |
Number of Protected Poles | 4 |
Range | Easy9 |
Poles Description | 4P |
Breaking capacity | 10000 A Icn at 220 V AC 50/60 Hz conforming to IEC 60898-1 - 6000 A Icn at 400 V AC 50/60 Hz conforming to IEC 60898-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account