Easy9 RCBO 240V - 1P + N - 40A - C curve - 6000 A - 30 mA
SKU :
EZ9D56840
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR313.00
SAR172.15
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Easy9 RCBO 240V 1P + N 40A C 6000A 30mA
Easy9 RCBO 240V - 1P + N - 40A - C curve - 6000 A - 30 mA
SAR313.00
SAR172.15
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Earthing System | TN |
| Device Short Name | Easy9 RCBO |
| Earth-leakage protection class | type A |
| Curve Code | C |
| Network Type | AC |
| Earth-leakage sensitivity | 30 mA |
| Range | Easy9 |
| Poles Description | 1P + Ns |
| Earth-leakage protection time delay | instantaneous |
| Breaking capacity | 6000 A Icn at 240 V AC 50 Hz conforming to BS EN 61009-1 |
| Neutral position | left |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| Earthing System | TN |
| Device Short Name | Easy9 RCBO |
| Earth-leakage protection class | type A |
| Curve Code | C |
| Network Type | AC |
| Earth-leakage sensitivity | 30 mA |
| Range | Easy9 |
| Poles Description | 1P + Ns |
| Earth-leakage protection time delay | instantaneous |
| Breaking capacity | 6000 A Icn at 240 V AC 50 Hz conforming to BS EN 61009-1 |
| Neutral position | left |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account