
calcActive())">
EXW-SMARTEXIT-S CBS M32L/216VDC230
OVA46024
SAR1,744.20
SAR959.31
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

OVA46024
EXW-SMARTEXIT-S CBS M32L/216VDC230
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EXW-SMARTEXIT-S CBS M32L/216VDC230
SAR1,744.20
SAR959.31
Description
Emergency luminaire, Exiway Smartexit, EPC, 32 meters
Product Details
Activity | HDSPE |
---|---|
Weight (in Kg) | 0.48 kg |
Ambient Air Temperature for Operation | 0-40 °C |
Product or Component Type | emergency exit sign |
Width | 340 mm |
Range | Exiway |
Depth | 95 mm |
Height | 230 mm |
Standards | EN/IEC 60598-1#|#EN/IEC 62471#|#EN 62034#|#EN/IEC 60598-2-22 |
Material | housing: polycarbonate self-extinguishing, cover: PMMA (polymethyl methacrylate) self-extinguishing, panel: PMMA (polymethyl methacrylate) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account