
calcActive())">
EXTENDED STANDARD ROTARY HANDLE
LV429338
SAR534.00
SAR293.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV429338
EXTENDED STANDARD ROTARY HANDLE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EXTENDED STANDARD ROTARY HANDLE
SAR534.00
SAR293.70
Description
Extended rotary handle, ComPact NSX 100/160/250, black handle, shaft length 185mm to 600mm, IP55
Product Details
Activity | PPCCB |
---|---|
Weight (in Kg) | 0.002 kg |
IP Degree of Protection | IP55 |
Product or Component Type | rotary handle |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account