
calcActive())">
Link 150 - ethernet gateway - 2 Ethernetport - 24 V DC and PoE
EGX150
SAR2,080.58
SAR1,144.32
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EGX150
Link 150 - ethernet gateway - 2 Ethernetport - 24 V DC and PoE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Link 150 - ethernet gateway - 2 Ethernetport - 24 V DC and PoE
SAR2,080.58
SAR1,144.32
Description
Link 150 - ethernet gateway - 2 Ethernetport - 24 V DC and PoE
Product Details
Activity | DPLVP |
---|---|
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | EGX150 |
Depth | 72 mm |
Device Short Name | Link150 |
Device Application | gateway |
IP Degree of Protection | IP40 (front panel (in enclosure)), IP30 (casing), IP20 (terminal block) |
Net Weight | 175 g |
Mounting Mode | clip-on |
Product or Component Type | gateway |
Product Name | Link |
Range | Enerlin'X |
Relative Humidity | 5-95 % at 55-55 °C without condensation |
Mounting Support | 35 mm DIN rail |
Standards | IEC 60950-1#|#UL 61010-2-201#|#UL 61010-1#|#CSA C22.2 No 60950-1#|#AS/NZS 60950-1#|#UL 60950-1#|#IEC 61000-6-2 |
Tightening Torque | power supply: 0.3-0.3 N.m flat screwdriver 3 mm |
Wire Stripping Length | power supply: 7 mm for top connector connection |
Connections - Terminals | power supply: screw terminal block (top) 0.2-1.5 mm² cable(s) rigid, power supply: screw terminal block (top) 0.2-1.5 mm² cable(s) flexible with cable end, power supply: screw terminal block (top) 0.2-1.5 mm² cable(s) flexible without cable end |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account