
calcActive())">
Easy Rack Vertical Cable Manager 48U, for 800mm W racks
ER7VCM48
SAR635.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ER7VCM48
Easy Rack Vertical Cable Manager 48U, for 800mm W racks
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy Rack Vertical Cable Manager 48U, for 800mm W racks
SAR635.10
Description
Easy Rack Vertical Cable Manager 48U, for 800mm W racks
Product Details
Product weight | 9_kg |
---|---|
Height | 2127 mm |
Depth | 94.5 mm |
Width | 9.5 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account