
calcActive())">
Easy Rack Vertical 0U accessory channel, 48U, qty. 2
ER7RCC48
SAR555.09
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ER7RCC48
Easy Rack Vertical 0U accessory channel, 48U, qty. 2
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy Rack Vertical 0U accessory channel, 48U, qty. 2
SAR555.09
Description
Easy Rack Vertical 0U accessory channel, 48U, qty. 2
Product Details
Product weight | 7_kg |
---|---|
Height | 2135 mm |
Depth | 10 mm |
Width | 129 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account