APC Easy Rack PDU, Basic, 0U, 3 Phase, 22kW, 32A, 30 x C13 and 12 x C19 outlets, IEC60309 3P+N+PE inlet
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Easy Rack PDU, Basic, 0U, 3 Phase, 22kW, 32A, 30 x C13 and 12 x C19 outlets, IEC60309 3P+N+PE inlet
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 5.14_kg |
---|---|
Height | 179.4 cm |
Depth | 4.44 cm |
Width | 6.2 cm |