
calcActive())">
APC Easy Rack PDU, Metered, 0U, 3 Phase, 11kW, 230V, 16A, 21 x C13 and 3 x C19 outlets, IEC60309 3P+N+PE inlet
EPDU1216M
SAR3,450.55
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
EPDU1216M
APC Easy Rack PDU, Metered, 0U, 3 Phase, 11kW, 230V, 16A, 21 x C13 and 3 x C19 outlets, IEC60309 3P+N+PE inlet
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Easy Rack PDU, Metered, 0U, 3 Phase, 11kW, 230V, 16A, 21 x C13 and 3 x C19 outlets, IEC60309 3P+N+PE inlet
SAR3,450.55
Description
APC Easy Rack PDU, Metered, 0U, 3 Phase, 11kW, 230V, 16A, 21 x C13 and 3 x C19 outlets, IEC60309 3P+N+PE inlet
Product Details
Product weight | 2.74_kg |
---|---|
Height | 117.5 cm |
Depth | 4.44 cm |
Width | 6.2 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account