
calcActive())">
APC Easy Rack PDU, Basic, 0U, 1 Phase, 7.4kW, 230V, 32A, 20 x C13 and 4 x C19 outlets, IEC60309 2P+E inlet
EPDU1132B
SAR1,350.22
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
EPDU1132B
APC Easy Rack PDU, Basic, 0U, 1 Phase, 7.4kW, 230V, 32A, 20 x C13 and 4 x C19 outlets, IEC60309 2P+E inlet
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Easy Rack PDU, Basic, 0U, 1 Phase, 7.4kW, 230V, 32A, 20 x C13 and 4 x C19 outlets, IEC60309 2P+E inlet
SAR1,350.22
Description
APC Easy Rack PDU, Basic, 0U, 1 Phase, 7.4kW, 230V, 32A, 20 x C13 and 4 x C19 outlets, IEC60309 2P+E inlet
Product Details
Product weight | 3.58_kg |
---|---|
Height | 117.5 cm |
Depth | 4.44 cm |
Width | 6.2 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account