APC Easy Rack PDU, Metered, 0U, 1 Phase, 3.7kW, 230V, 16A, 18 x C13 and 3 x C19 outlets, IEC60309 2P+E inlet
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Easy Rack PDU, Metered, 0U, 1 Phase, 3.7kW, 230V, 16A, 18 x C13 and 3 x C19 outlets, IEC60309 2P+E inlet
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 2.5_kg |
---|---|
Height | 90.2 cm |
Depth | 4.44 cm |
Width | 6.2 cm |