
calcActive())">
APC Easy Rack PDU, Basic, 1U, 1 Phase, 3.7kW, 230V, 16A, 8 x C13 outlets, IEC60320 C20 inlet
EPDU1016B
SAR385.06
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
EPDU1016B
APC Easy Rack PDU, Basic, 1U, 1 Phase, 3.7kW, 230V, 16A, 8 x C13 outlets, IEC60320 C20 inlet
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Easy Rack PDU, Basic, 1U, 1 Phase, 3.7kW, 230V, 16A, 8 x C13 outlets, IEC60320 C20 inlet
SAR385.06
Description
APC Easy Rack PDU, Basic, 1U, 1 Phase, 3.7kW, 230V, 16A, 8 x C13 outlets, IEC60320 C20 inlet
Product Details
Product weight | 0.58_kg |
---|---|
Height | 4.44 cm |
Depth | 4.44 cm |
Width | 48.2 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account