Control relay, TeSys K, 4NO, 600V, 125VDC standard coil
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Control relay, TeSys K, 4NO, 600V, 125VDC standard coil
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| [ith] Conventional Free Air Thermal Current | 10 A (at 50 °C) |
|---|---|
| Pole Contact Composition | 4 NO |
| Product Name | TeSys CAK |
| Product or Component Type | control relay |
| Range | TeSys |
| Range | TESYS |
| Product name | TESYS CAK |
| Product or component type | CONTROL RELAY |
| Device short name | CA3K |
| Contactor application | CONTROL CIRCUIT |
| Utilisation category | AC-15DC-13 |
| Pole contact composition | 4 NO |
| Control circuit type | DC STANDARD |
| [Uc] control circuit voltage | 125 V DC |
| [Ith] conventional free air thermal current | 10 A (AT 50 °C) |
| Irms rated making capacity | 110 A CONFORMING TO IEC 60947 |
| Associated fuse rating | 10 A GG CONFORMING TO IEC 6094710 A GG CONFORMING TO VDE 0660 |
| [Ui] rated insulation voltage | 690 V CONFORMING TO IEC 60947750 V CONFORMING TO VDE 0110 GROUP C690 V CONFORMING TO BS 5424600 V CONFORMING TO CSA C22.2 NO 14 |
| Mounting support | PLATERAIL |
| Connections - terminals | SCREW CLAMP TERMINALS 1 CABLE(S) 1.5…4 MM²SOLIDSCREW CLAMP TERMINALS 2 CABLE(S) 1.5…4 MM²SOLIDSCREW CLAMP TERMINALS 1 CABLE(S) 0.75…4 MM²FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 0.75…4 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 1 CABLE(S) 0.34…1.5 MM²FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 0.34…1.5 MM²FLEXIBLE WITHOUT CABLE END |
| Tightening torque | 1.3 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER FLAT Ø 6 MM1.3 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER PHILIPS NO 26 MM1.3 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER POZIDRIV NO 2 |
| Control circuit voltage limits | OPERATIONAL: 0.8...1.15 UC (AT |
| Operating time | 10 MS COIL DE-ENERGISATION AND NO OPENING30...40 MS COIL ENERGISATION AND NO CLOSING |
| Mechanical durability | 20 MCYCLES |
| Maximum operating rate | 10000 CYC/H |
| Immunity to microbreaks | 2 MS |
| Inrush power in W | 3 W (AT 20 °C) |
| Hold-in power consumption in W | 3 W AT 20 °C |
| Heat dissipation | 3 W |
| Minimum switching voltage | 17 V |
| Minimum switching current | 5 MA |
| Non overlap distance | 0.5 MM |
| Insulation resistance | > 10 MOHM |
| Height | 58 MM |
| Width | 45 MM |
| Depth | 57 MM |
| Product weight | 0.225 KG |
| Standards | EN/IEC 60947-5-1GB/T 14048.5UL 60947-5-1CSA C22.2 NO 60947-5-1JIS C8201-5-1 |
| Product certifications | CB SchemeCCCULCSAEACCEUKCA |
| IP degree of protection | IP2X |
| Protective treatment | TC CONFORMING TO IEC 60068 |
| Ambient air temperature for operation | -25…50 °C |
| Ambient air temperature for storage | -50…80 °C |
| Operating altitude | 2000 M WITHOUT DERATING |
| Flame retardance | V1 CONFORMING TO UL 94REQUIREMENT 2 CONFORMING TO NF F 16-101REQUIREMENT 2 CONFORMING TO NF F 16-102 |
| Mechanical robustness | VIBRATIONS CONTACTOR OPEN: 2 GN, 5...300 HZ CONFORMING TO IEC 60068-2-6VIBRATIONS CONTACTOR CLOSED: 4 GN, 5...300 HZ CONFORMING TO IEC 60068-2-6SHOCKS CONTACTOR OPEN: 10 GN FOR 11 MS CONFORMING TO IEC 60068-2-27SHOCKS CONTACTOR CLOSED: 15 GN FOR 11 MS CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.000 CM |
| Package 1 Width | 6.200 CM |
| Package 1 Length | 4.800 CM |
| Package 1 Weight | 217.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 8.940 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 640 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 60.000 CM |
| Package 3 Weight | 151.040 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 63 |
| Total lifecycle Carbon footprint | 59 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.1142768615869505 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.4300535365799709 |
| Carbon footprint of the distribution phase [A4] | 0.4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.02956439466598184 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 57.502201472752766 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 58 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.31230045394849754 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| [ith] Conventional Free Air Thermal Current | 10 A (at 50 °C) |
|---|---|
| Pole Contact Composition | 4 NO |
| Product Name | TeSys CAK |
| Product or Component Type | control relay |
| Range | TeSys |
| Range | TESYS |
| Product name | TESYS CAK |
| Product or component type | CONTROL RELAY |
| Device short name | CA3K |
| Contactor application | CONTROL CIRCUIT |
| Utilisation category | AC-15DC-13 |
| Pole contact composition | 4 NO |
| Control circuit type | DC STANDARD |
| [Uc] control circuit voltage | 125 V DC |
| [Ith] conventional free air thermal current | 10 A (AT 50 °C) |
| Irms rated making capacity | 110 A CONFORMING TO IEC 60947 |
| Associated fuse rating | 10 A GG CONFORMING TO IEC 6094710 A GG CONFORMING TO VDE 0660 |
| [Ui] rated insulation voltage | 690 V CONFORMING TO IEC 60947750 V CONFORMING TO VDE 0110 GROUP C690 V CONFORMING TO BS 5424600 V CONFORMING TO CSA C22.2 NO 14 |
| Mounting support | PLATERAIL |
| Connections - terminals | SCREW CLAMP TERMINALS 1 CABLE(S) 1.5…4 MM²SOLIDSCREW CLAMP TERMINALS 2 CABLE(S) 1.5…4 MM²SOLIDSCREW CLAMP TERMINALS 1 CABLE(S) 0.75…4 MM²FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 0.75…4 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 1 CABLE(S) 0.34…1.5 MM²FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 0.34…1.5 MM²FLEXIBLE WITHOUT CABLE END |
| Tightening torque | 1.3 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER FLAT Ø 6 MM1.3 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER PHILIPS NO 26 MM1.3 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER POZIDRIV NO 2 |
| Control circuit voltage limits | OPERATIONAL: 0.8...1.15 UC (AT |
| Operating time | 10 MS COIL DE-ENERGISATION AND NO OPENING30...40 MS COIL ENERGISATION AND NO CLOSING |
| Mechanical durability | 20 MCYCLES |
| Maximum operating rate | 10000 CYC/H |
| Immunity to microbreaks | 2 MS |
| Inrush power in W | 3 W (AT 20 °C) |
| Hold-in power consumption in W | 3 W AT 20 °C |
| Heat dissipation | 3 W |
| Minimum switching voltage | 17 V |
| Minimum switching current | 5 MA |
| Non overlap distance | 0.5 MM |
| Insulation resistance | > 10 MOHM |
| Height | 58 MM |
| Width | 45 MM |
| Depth | 57 MM |
| Product weight | 0.225 KG |
| Standards | EN/IEC 60947-5-1GB/T 14048.5UL 60947-5-1CSA C22.2 NO 60947-5-1JIS C8201-5-1 |
| Product certifications | CB SchemeCCCULCSAEACCEUKCA |
| IP degree of protection | IP2X |
| Protective treatment | TC CONFORMING TO IEC 60068 |
| Ambient air temperature for operation | -25…50 °C |
| Ambient air temperature for storage | -50…80 °C |
| Operating altitude | 2000 M WITHOUT DERATING |
| Flame retardance | V1 CONFORMING TO UL 94REQUIREMENT 2 CONFORMING TO NF F 16-101REQUIREMENT 2 CONFORMING TO NF F 16-102 |
| Mechanical robustness | VIBRATIONS CONTACTOR OPEN: 2 GN, 5...300 HZ CONFORMING TO IEC 60068-2-6VIBRATIONS CONTACTOR CLOSED: 4 GN, 5...300 HZ CONFORMING TO IEC 60068-2-6SHOCKS CONTACTOR OPEN: 10 GN FOR 11 MS CONFORMING TO IEC 60068-2-27SHOCKS CONTACTOR CLOSED: 15 GN FOR 11 MS CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.000 CM |
| Package 1 Width | 6.200 CM |
| Package 1 Length | 4.800 CM |
| Package 1 Weight | 217.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 8.940 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 640 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 60.000 CM |
| Package 3 Weight | 151.040 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 63 |
| Total lifecycle Carbon footprint | 59 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.1142768615869505 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.4300535365799709 |
| Carbon footprint of the distribution phase [A4] | 0.4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.02956439466598184 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 57.502201472752766 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 58 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.31230045394849754 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |













