
calcActive())">
Elec Keycard switch, Unica X, 16A, 250V, dark grey
NUX31EKT_DG
SAR368.37
SAR202.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31EKT_DG
Elec Keycard switch, Unica X, 16A, 250V, dark grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Elec Keycard switch, Unica X, 16A, 250V, dark grey
SAR368.37
SAR202.60
Description
Elec Keycard switch, Unica X, 16A, 250V, dark grey
Product Details
Activity | HDCWD |
---|---|
Depth | 43.3 mm |
Width | 86 mm |
Height | 86 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review