
calcActive())">
Elec Keycard switch, Unica X, 16A, 250V, dark bronze
NUX31EKT_DB
SAR384.37
SAR211.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31EKT_DB
Elec Keycard switch, Unica X, 16A, 250V, dark bronze
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Elec Keycard switch, Unica X, 16A, 250V, dark bronze
SAR384.37
SAR211.40
Description
Elec Keycard switch, Unica X, 16A, 250V, dark bronze
Product Details
Activity | HDCWD |
---|---|
Depth | 43.3 mm |
Width | 86 mm |
Height | 86 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review