
calcActive())">
Effektbryter NSX320F TM-DC 3p
LV438266
SAR6,677.38
SAR3,672.56
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV438266
Effektbryter NSX320F TM-DC 3p
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Effektbryter NSX320F TM-DC 3p
SAR6,677.38
SAR3,672.56
Description
Circuit breaker, ComPact NSX320F DC, 36kA/750VDC, TM-DC trip unit, 320A rating, 3 poles
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Breaking Capacity | 36 kA Icu at 250 V DC 1P conforming to IEC 60947-2, 36 kA Icu at 500 V DC 2P conforming to IEC 60947-2, 36 kA Icu at 750 V DC 3P conforming to IEC 60947-2 |
Weight (in Kg) | 1kg |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947-2 |
[ue] Rated Operational Voltage | 750 V DC |
Ambient Air Temperature for Storage | -50-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
[lcs] Rated Service Breaking Capacity | 36 kA at 750 V DC conforming to IEC 60947-2 |
Breaking Capacity Code | F 36 kA 750 V DC |
Connection Pitch | 45 mm |
Device Short Name | NSX320 DC |
Long Time Pick-Up Adjustment Range | 0.7...1 x In |
IK Degree of Protection | IK07 conforming to IEC 62262 |
IP Degree of Protection | IP40 conforming to IEC 60529 |
[in] Rated Current | 320 A at 40 °C |
Electrical Durability | 1000 cycles at 750 V In, 2000 cycles at 750 V In/2 |
Control Type | toggle |
Height | 255 mm |
Operating Altitude | 0...2000 m without derating, 2000 m...5000 m with derating |
Long Time Pick-Up Adjustment Type Ir | adjustable |
Protected Poles Description | 3t |
Depth | 110 mm |
Product or Component Type | circuit breaker |
Network Type | DC |
Range | ComPact |
Net Weight | 6.2 kg |
[ui] Rated Insulation Voltage | 750 V DC conforming to IEC 60947-2 |
Utilisation Category | category A |
Product Name | ComPact NSX DC |
Poles Description | 3P |
Trip Unit Name | TM-DC |
Width | 140 mm |
Trip Unit Technology | thermal-magnetic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account