RES324EZ60

Easy9 Resbo DB 24 ways EasyPact 60A

45% Off
1/1
RES324EZ60

Easy9 Resbo DB 24 ways EasyPact 60A

In stock
SKU
RES324EZ60
Regular Price SAR1,129.45 Special Price SAR621.20
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Easy9 Resbo DB 24 ways EasyPact 60A

Regular Price SAR1,129.45 Special Price SAR621.20
45% Off

Description

Vertical TPN distribution board, Easy9 Resbo, 24 ways with 60A EZC MCCB

Product details

  • Activity
    HDCFD
  • [in] Rated Current
    60 A
  • Ambient Air Temperature for Operation
    50 °C
  • Depth
    118 mm external:
  • Colour
    grey white (RAL 9002)
  • IP Degree of Protection
    IP40 conforming to IEC 60529
  • Product or Component Type
    distribution board with incomer
  • Range
    Easy9
  • Standards
    IEC 61439-3
  • [uimp] Rated Impulse withstand Voltage
    6 kV
  • [ue] Rated Operational Voltage
    400 V 50 Hz
  • [icw] Rated Short-Time withstand Current
    17 kA for 0.2 s
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Easy9 Resbo DB 24 ways EasyPact 60A
Your Rating

* Required Field