
calcActive())">
Easy9 Resbo DB 18 ways EasyPact 100A
RES318EZ100
SAR990.00
SAR544.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RES318EZ100
Easy9 Resbo DB 18 ways EasyPact 100A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy9 Resbo DB 18 ways EasyPact 100A
SAR990.00
SAR544.50
Description
Vertical TPN distribution board, Easy9 Resbo, 18 ways with 100A EZC MCCB
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 100 A |
Ambient Air Temperature for Operation | 50 °C |
Depth | 124.7 mm external: |
Colour | grey white (RAL 9002) |
IP Degree of Protection | IP40 conforming to IEC 60529 |
Product or Component Type | distribution board with incomer |
Range | Easy9 |
Standards | IEC 61439-3 |
[uimp] Rated Impulse withstand Voltage | 6 kV |
[ue] Rated Operational Voltage | 400 V 50 Hz |
[icw] Rated Short-Time withstand Current | 17 kA for 0.2 s |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account