calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
13A 1G DP Sw Socket w 2USB, A+C, 21W, Wine Gold
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Range | AVATARON |
|---|---|
| Product or component type | SWITCHED SOCKET WITH USB CHARGER |
| Device presentation | COMPLETE PRODUCT |
| Colour tint | WINE GOLD |
| Quantity per set | 1 |
| Main colour tint | WINE GOLD |
| Socket number | 1 |
| Switch function | 2-POLE |
| Rated current | 13 A |
| Surface finish | PAINTED |
| Number of gangs | 1 GANG |
| Connector type | USB TYPE AUSB TYPE C |
| Power consumption in W | 21 W |
| Material | PC |
| Height | 86 MM |
| Width | 86 MM |
| Depth | 38 MM |
| Embedding depth | 28 MM |
| Net weight | 133 G |
| Outlet standard deviation | BS 1363 |
| Ambient air temperature for operation | 0…35 °C |
| Relative humidity | 0…90 % |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 143 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 1.194 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 48 |
| Package 3 Height | 21 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 7.864 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Silicone-free | No |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 1 |
| Total lifecycle Carbon footprint | 17 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.865582317049168 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.018653055223528964 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 12.578520964954487 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 13 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3854993124774994 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
Reviews
Overview
| Range | AVATARON |
|---|---|
| Product or component type | SWITCHED SOCKET WITH USB CHARGER |
| Device presentation | COMPLETE PRODUCT |
| Colour tint | WINE GOLD |
| Quantity per set | 1 |
| Main colour tint | WINE GOLD |
| Socket number | 1 |
| Switch function | 2-POLE |
| Rated current | 13 A |
| Surface finish | PAINTED |
| Number of gangs | 1 GANG |
| Connector type | USB TYPE AUSB TYPE C |
| Power consumption in W | 21 W |
| Material | PC |
| Height | 86 MM |
| Width | 86 MM |
| Depth | 38 MM |
| Embedding depth | 28 MM |
| Net weight | 133 G |
| Outlet standard deviation | BS 1363 |
| Ambient air temperature for operation | 0…35 °C |
| Relative humidity | 0…90 % |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 143 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 1.194 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 48 |
| Package 3 Height | 21 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 7.864 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Silicone-free | No |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 1 |
| Total lifecycle Carbon footprint | 17 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.865582317049168 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.018653055223528964 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 12.578520964954487 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 13 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3854993124774994 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |