
calcActive())">
Easy UPS 3S 40kVA 400V 3:3 UPS, 4 internal 7Ah modular battery strings
E3SUPS40KHB2
SAR43,611.86
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E3SUPS40KHB2
Easy UPS 3S 40kVA 400V 3:3 UPS, 4 internal 7Ah modular battery strings
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy UPS 3S 40kVA 400V 3:3 UPS, 4 internal 7Ah modular battery strings
SAR43,611.86
Description
Easy UPS 3S 40kVA 400V 3:3 UPS, 4 internal 7Ah modular battery strings
Product Details
Product weight | 590_kg |
---|---|
Height | 140 cm |
Depth | 96.9 cm |
Width | 50 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account