Easy UPS 3S 20kVA 400V 3:3 UPS, 3 internal 7Ah modular battery strings
SKU :
E3SUPS20KHB2
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR35,181.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Easy UPS 3S 20kVA 40
Easy UPS 3S 20kVA 400V 3:3 UPS, 3 internal 7Ah modular battery strings
SAR35,181.00
- Description
- Specifications
- Reviews
Description
Overview
| Product weight | 446_kg |
|---|---|
| Height | 140 cm |
| Depth | 92.8 cm |
| Width | 38 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Product weight | 446_kg |
|---|---|
| Height | 140 cm |
| Depth | 92.8 cm |
| Width | 38 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account