Easy UPS 3S 15 kVA 400V 3:3 UPS, 2 internal 7Ah modular battery strings, expandable to 3
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Easy UPS 3S 15 kVA 400V 3:3 UPS, 2 internal 7Ah modular battery strings, expandable to 3
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 436_kg |
---|---|
Height | 140 cm |
Depth | 92.8 cm |
Width | 38 cm |