
calcActive())">
Easy UPS 3S 10kVA 400V 3:3 UPS, 2 internal 7Ah modular battery strings, expandable to 3
E3SUPS10KHB2
SAR25,182.04
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E3SUPS10KHB2
Easy UPS 3S 10kVA 400V 3:3 UPS, 2 internal 7Ah modular battery strings, expandable to 3
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy UPS 3S 10kVA 400V 3:3 UPS, 2 internal 7Ah modular battery strings, expandable to 3
SAR25,182.04
Description
Easy UPS 3S 10kVA 400V 3:3 UPS, 2 internal 7Ah modular battery strings, expandable to 3
Product Details
Product weight | 112_kg |
---|---|
Height | 140 cm |
Depth | 92.8 cm |
Width | 38 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account