
calcActive())">
Easy UPS 3M 60kVA 400V 3:3 UPS, 4 internal 9Ah modular battery strings expandable to 6, Start-up 5x8
E3MUPS60KHB2S
SAR59,058.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E3MUPS60KHB2S
Easy UPS 3M 60kVA 400V 3:3 UPS, 4 internal 9Ah modular battery strings expandable to 6, Start-up 5x8
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy UPS 3M 60kVA 400V 3:3 UPS, 4 internal 9Ah modular battery strings expandable to 6, Start-up 5x8
SAR59,058.70
Description
Easy UPS 3M 60kVA 400V 3:3 UPS, 4 internal 9Ah modular battery strings expandable to 6, Start-up 5x8
Product Details
Product weight | 743_kg |
---|---|
Height | 197 cm |
Depth | 100 cm |
Width | 60 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account